Falk V-Class Gear Drives

Request Information

The Falk V-Class Gear Drive is the standard in gear drives from Rexnord — a drive that’s born to lead and built to last. When asked for the gear drive that delivers reliability, keeps maintenance costs down, maximizes uptime and utilizes the latest technology, the answer is the Falk V-Class. With its cooler operating temperature, optimal power and advanced technology, the Falk V-Class Gear Drive outperforms and outlasts the competition.

 

Features & Benefits:

  • 23 unit sizes, up to 3M lb-in (340 kNm) torque
  • Parallel shaft (VP): single, double and triple reduction
  • Internal backstop
  • Shaft fan, electric fan or DuraPlate cooling available
  • Heavy-duty ductile iron housing withstands shock loads
  • Exclusive Magnum no-leak seal design
  • Horizontal split-housing allows easy disassembly/assembly for maintenance
Configurable Falk V-Class Gear Drives

Select & Configure by Application

Leverage Rexnord's best practice selection algorithms to help choose the right product for your application.
Configurable Falk V-Class Gear Drives

Select & Configure by Nomenclature

Already know which product you want? Enter the nomenclature here to view the product.
X

Product Configurator

Falk V-Class Gear Drives

Catalog

All Falk V-Class Gear Drives​ products can be viewed in our comprehensive catalog.
Catalog Language: English.

Catalog: Falk V-Class Gear Drives

Contact Falk V-Class Gear Drives Support

North America
1-866-REXNORD (1-866-739-6673)

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation

Why Choose Falk V-Class Gear Drives GR5-006 Product Sheet | English | 247 KB

3000 Series MCF Coupling

Used specifically in the high-stress environments of the bulk material handling industry, the MCF coupling was designed as an add-on to the V-Class gear drive, giving users an easy to install, cost effective option for their shaft mounting needs.

Learn More
NEW
Smart Tag
Rexnord's Smart Tag Solution
Rexnord's Smart Tags delivers product installation, maintenace, and reorder support designed to increase your efficiency.
Try it Now!
Download the Rexnord Smart Tag App and scan the QR code below to sample the Smart Tag experience
Test QR Code