Planetgear Gear Drives

Request Information

Rexnord Planetgear Concentric Inline Gear Drives feature rugged designs to meet every operating challenge, and they're site proven in the world's most demanding applications. Planetgear concentric inline gear reducers offer reliable operation through self-aligning planet carriers that float radially and axially to provide perfect alignment of the drive train. State-of-the-art materials and processes provide hardened, wear-resistant gearing that handles heavy-duty applications and shock loads. Rexnord Planetgear gear reducers are backed by a 3-year heavy-duty warranty.

 

Features & Benefits:

  • 19 sizes
  • Handles high shock loads, 250% overload
  • Internal backstop for easy field installation
  • Solid or hollow output for shaft mounted configurations
  • Taconite-duty seals provide optimal performance and long seal life
  • Horizontal, vertical or tilt mounting available for foot mounted configurations
Configurable Planetgear Gear Drives

Select & Configure by Application

Leverage Rexnord's best practice selection algorithms to help choose the right product for your application.
Configurable Planetgear Gear Drives

Select & Configure by Nomenclature

Already know which product you want? Enter the nomenclature here to view the product.
X

Product Configurator

Planetgear Gear Drives

Rexnord Atlas Gear Drives
Rexnord Atlas Gear Drives
Rexnord Planetgear 7000 series Atlas size drive has a standard ratio range of 4.39 - 1255 and a torque range of 43,000 - 26,000 inch pounds. Planetgear 7000 series drives are foot mounted drives that can be mounted in both horizontal and vertical orientations and also feature many standard accessories such as flanged motor mounts, slidebases, top motor mounts, internal backstops, and shaft fans. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Delta Gear Drives
Rexnord Delta Gear Drives
Rexnord Planetgear 7000 series Delta size drive has a standard ratio range of 11.02 - 1785 and a torque range of 154,000 - 121,000 inch pounds. Planetgear 7000 series drives are foot mounted drives that can be mounted in both horizontal and vertical orientations and also feature many standard accessories such as flanged motor mounts, slidebases, top motor mounts, internal backstops, and shaft fans. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Earth Gear Drives
Rexnord Earth Gear Drives
Rexnord Planetgear 7000 series Earth size drive has a standard ratio range of 3.53 - 1785 and a torque range of 76,000 - 42,000 inch pounds. Planetgear 7000 series drives are foot mounted drives that can be mounted in both horizontal and vertical orientations and also feature many standard accessories such as flanged motor mounts, slidebases, top motor mounts, internal backstops, and shaft fans. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Gemini Gear Drives
Rexnord Gemini Gear Drives
Rexnord Planetgear SMP series Gemini size drive has a standard ratio range of 11.02 - 1785 and a torque range of 1,759,000 - 798,000 inch pounds. Planetgear SMP series drives are shaft mounted drives that come with a hollow low speed shaft and a shrink disk for mounting. The SMP series drives can be mounted in both horizontal and vertical orientations, and feature many standard motor mounting options such as motor flanges, top motor mounts, and motor scoops. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Hercules Gear Drives
Rexnord Hercules Gear Drives
Rexnord Planetgear SMP series Hercules size drive has a standard ratio range of 43.78 - 1785 and a torque range of 2,999,000 - 1,779,000 inch pounds. Planetgear SMP series drives are shaft mounted drives that come with a hollow low speed shaft and a shrink disk for mounting. The SMP series drives can be mounted in both horizontal and vertical orientations, and feature many standard motor mounting options such as motor flanges, top motor mounts, and motor scoops. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Jupiter Gear Drives
Rexnord Jupiter Gear Drives
Rexnord Planetgear SMP series Jupiter size drive has a standard ratio range of 13.85 - 1785 and a torque range of 830,000 - 477,000 inch pounds. Planetgear SMP series drives are shaft mounted drives that come with a hollow low speed shaft and a shrink disk for mounting. The SMP series drives can be mounted in both horizontal and vertical orientations, and feature many standard motor mounting options such as motor flanges, top motor mounts, and motor scoops. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Jupiter Plus Gear Drives
Rexnord Jupiter Plus Gear Drives
Rexnord Planetgear 7000 series Jupiter Plus size drive has a standard ratio range of 13.85 - 1785 and a torque range of 905,000 - 522,000 inch pounds. Planetgear 7000 series drives are foot mounted drives that can be mounted in both horizontal and vertical orientations and also feature many standard accessories such as flanged motor mounts, slidebases, top motor mounts, internal backstops, and shaft fans. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Luna Gear Drives
Rexnord Luna Gear Drives
Rexnord Planetgear 7000 series Luna size drive has a standard ratio range of 4.39 - 1255 and a torque range of 51,000 - 37,000 inch pounds. Planetgear 7000 series drives are foot mounted drives that can be mounted in both horizontal and vertical orientations and also feature many standard accessories such as flanged motor mounts, slidebases, top motor mounts, internal backstops, and shaft fans. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Mars Gear Drives
Rexnord Mars Gear Drives
Rexnord Planetgear 7000 series Mars size drive has a standard ratio range of 3.53 - 1785 and a torque range of 18,000 - 7,000 inch pounds. Planetgear 7000 series drives are foot mounted drives that can be mounted in both horizontal and vertical orientations and also feature many standard accessories such as flanged motor mounts, slidebases, top motor mounts, internal backstops, and shaft fans. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Mercury Gear Drives
Rexnord Mercury Gear Drives
Rexnord Planetgear 7000 series Mercury size drive has a standard ratio range of 3.53 - 1785 and a torque range of 8,000 - 3,000 inch pounds. Planetgear 7000 series drives are foot mounted drives that can be mounted in both horizontal and vertical orientations and also feature many standard accessories such as flanged motor mounts, slidebases, top motor mounts, internal backstops, and shaft fans. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Neptune Gear Drives
Rexnord Neptune Gear Drives
Rexnord Planetgear 7000 series Neptune size drive has a standard ratio range of 3.53 - 1785 and a torque range of 160,000 - 75,000 inch pounds. Planetgear 7000 series drives are foot mounted drives that can be mounted in both horizontal and vertical orientations and also feature many standard accessories such as flanged motor mounts, slidebases, top motor mounts, internal backstops, and shaft fans. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Neptune Plus Gear Drives
Rexnord Neptune Plus Gear Drives
Rexnord Planetgear 7000 series Neptune Plus size drive has a standard ratio range of 3.53 - 1785 and a torque range of 238,000 - 117,000 inch pounds. Planetgear 7000 series drives are foot mounted drives that can be mounted in both horizontal and vertical orientations and also feature many standard accessories such as flanged motor mounts, slidebases, top motor mounts, internal backstops, and shaft fans. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Orion Gear Drives
Rexnord Orion Gear Drives
Rexnord Planetgear SMP series Orion size drive has a standard ratio range of 11.02 - 1785 and a torque range of 280,000 - 140,000 inch pounds. Planetgear SMP series drives are shaft mounted drives that come with a hollow low speed shaft and a shrink disk for mounting. The SMP series drives can be mounted in both horizontal and vertical orientations, and feature many standard motor mounting options such as motor flanges, top motor mounts, and motor scoops. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Orion Plus Gear Drives
Rexnord Orion Plus Gear Drives
Rexnord Planetgear 7000 series Orion Plus size drive has a standard ratio range of 3.53 - 1785 and a torque range of 316,000 - 117,000 inch pounds. Planetgear 7000 series drives are foot mounted drives that can be mounted in both horizontal and vertical orientations and also feature many standard accessories such as flanged motor mounts, slidebases, top motor mounts, internal backstops, and shaft fans. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Saturn Plus Gear Drives
Rexnord Saturn Plus Gear Drives
Rexnord Planetgear 7000 series Saturn Plus size drive has a standard ratio range of 11.02 - 1785 and a torque range of 450,000 - 250,000 inch pounds. Planetgear 7000 series drives are foot mounted drives that can be mounted in both horizontal and vertical orientations and also feature many standard accessories such as flanged motor mounts, slidebases, top motor mounts, internal backstops, and shaft fans. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Titan Gear Drives
Rexnord Titan Gear Drives
Rexnord Planetgear SMP series Titan size drive has a standard ratio range of 11.02 - 1785 and a torque range of 480,000 - 251,000 inch pounds. Planetgear SMP series drives are shaft mounted drives that come with a hollow low speed shaft and a shrink disk for mounting. The SMP series drives can be mounted in both horizontal and vertical orientations, and feature many standard motor mounting options such as motor flanges, top motor mounts, and motor scoops. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Titan Plus Gear Drives
Rexnord Titan Plus Gear Drives
Rexnord Planetgear 7000 series Titan Plus size drive has a standard ratio range of 11.02 - 1785 and a torque range of 643,000 - 405,000 inch pounds. Planetgear 7000 series drives are foot mounted drives that can be mounted in both horizontal and vertical orientations and also feature many standard accessories such as flanged motor mounts, slidebases, top motor mounts, internal backstops, and shaft fans. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›
Rexnord Venus Gear Drives
Rexnord Venus Gear Drives
Rexnord Planetgear 7000 series Venus size drive has a standard ratio range of 3.53 - 1255 and a torque range of 24,000 - 17,000 inch pounds. Planetgear 7000 series drives are foot mounted drives that can be mounted in both horizontal and vertical orientations and also feature many standard accessories such as flanged motor mounts, slidebases, top motor mounts, internal backstops, and shaft fans. All Planetgear gear reducers are backed by a 3-year, heavy-duty warranty.
Expand Description ›

Contact Planetgear Gear Drive Support

North America
1-866-REXNORD (1-866-739-6673)

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.